??
CAD model selection
HELP_VARIABLE
Part Number
330NX08528S
Series
330 Series
Fastening Type
Fastening Size
6 1/4" x 4 1/2"
Wheel Type
Wheel Diameter
Inch
Tread Width
Inch
Wheel Face
Crowned Tread
Wheel Color
Black Polymer
Temperature Range
-30°F to +220°F
Hardness
78-82 Shore D
Bearing Type
Brake Type
Swivel Lock
Capacity
3000 lbs.
Mount Height
10 1/8 Inch
Swivel Lead
2 1/16 Inch
Swivel Radius
6 1/16 Inch
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.